??
Catalog navigation
CAD model selection
HELP_VARIABLE
Bush Number
HE-40
Part Number
206654
Bore
3-7/16 Inch
A
5.5 Inch
B
5.1 Inch
Bore
3.4385 / 3.4415 Inch
Keyway
0.875 / 0.878 Inch
Height
3.818 / 3.828 Inch
Weight
13 lbs
Length
2.93 Inch
Bolt Circle
6-5/16 Inch
G
1 Inch
Diameter
7-1/2 Inch
Size of Bolts
5/8-11x2-1/2 Inch
Sawcut
0.070 / 0.200 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.